Axles | MOX-E8 Planetary Axle | Cummins Inc.

MOX-E8 Planetary Axle

Product Availability

Asia Pacific, Europe, North America, Latin America

Applications

CDBS Construction and Utility
CDBS Material Handling
MOX-E8 Planetary Axle

The MOX E8 planetary axle is engineered and manufactured to meet the increasing demands of heavy-duty Material Handling and Construction applications with the capability to support increased driveline torques and loading requirements for prolonged service and durability.

Features & Benefits

  • Modular design allows application flexibility
  • Customized axle housing can meet strength, capacity and track requirements
  • Planetary reduction with a broad axle ratio coverage
  • Standard open differential, optional LSD type
  • Standard service wet disc brake, optional SAHR parking wet disc brake
  • Equipped with steer cylinder, optional middle position sensor
Model Vocation GAWR Lift capacity Brakes Wheel bolt circle diameter Axle ratio coverage
MOXE8 Telehandler 17,600 lbs.
(7,983 kg)
Up to 22,000 lbs.
(9,979 kg)
220 mm wet disc
SAHR optional
335 mm
275 mm
11.64 – 28.26

 



To access our complete brochure library, click here.