Gearboxes and Power Take-Offs | Cummins Inc.

Gearboxes and Power Take-Offs (PTOs)

Product Availability

Asia Pacific, Europe, North America, Latin America

Applications

Agriculture
CDBS Construction and Utility
CDBS Fire and Rescue
CDBS Heavy Haul
CDBS Rail Car
Defense
gearbox

Our gearboxes, split-shaft power take-off units, creeper drives and power dividers are especially suited for severe-duty, high-mobility, high-torque, all-wheel drive configurations for a broad range of applications, including:

  • Construction and utility
  • Defense and military
  • Heavy haul
  • Severe service
  • Fire and rescue
  • Agriculture
  • Rail car

Features & Benefits

MPT Series


MPT-180 / MPT-180-23
Full-power, single-speed, three-shaft power take-off, capable of supporting up to 600 HP and 3,000 rpm input speeds.*

MPT-500
Single-speed, three-shaft power take-off with wide selection of ratios and modular output options capable of supporting up to 650 HP and 3,500 rpm input speeds.*

MPT-518A
Single-speed, two-shaft power take-off with wide selection of ratios and modular output options capable of supporting up to 600 HP and 3,500 rpm input speeds.*

*Based on application review

 

 

MGX Series

Combination transfer case and creeper drives featuring rear axle disconnect, creep drive engagement, input driven pump drives permitting hydraulically driven and low-creep speed operations.

MGX-466
The MGX-466 is designed to work in conjunction with the driveline to provide an alternate method of propulsion for low speed, high-torque creeping applications.

MGX-479
The MGX-479 is a combination drop-style transfer case and creeper drive featuring dual-input modes using the vehicle's engine for road mode or a hydraulic motor for creep mode. Featuring a three-shaft design, alternate creep drive ratios and an optional front axle disconnect for off-road applications.

 

 

Model MPT-180/MPT-180-23 MPT-500 MPT-518A
Type Split-shaft power takeoff Split-shaft power takeoff Split-shaft power takeoff
Speeds Single Single Single
Shafts 3 3 2
Ratios 1:1 1:1, 1:1.13, 1:1.27, 1:1.48, 1:1.49, 1:1.67 1:1.03, 1:1.17, 1:1.29, 1:1.43, 1:1.58, 1:1.75
Horse Power (HP) 600 650 600
Speed (RPM) 3,000 3,500 3,500
Output Location Upper, Front/Rear Upper and Middle, Front/Rear Upper, Front/Rear
Input-Output Rise (in) 16.25”/23.3” 17” 10.33”
Nominal Input Torque Rating (lbs-ft) 18,000 30,000 18,000
Oil Pump Standard Standard Standard
PTO Shift Air Air Air
Model MGX-466 MGX-479
Type Creeper Drive Creeper Drive
Speeds Single Single
Shafts 2 3
Ratios 2.5:1, 1:1 15.39:1
Horse Power (HP) 600 600
Speed (RPM) 3,000 3,000
Output Location Lower Rear Lower Front and Rear
Center Distance (in) 8.46” 16.92”
Nominal Input Torque Rating (lbs-ft) 12,000 12,000
Proportional Diff N/A N/A
PTO N/A N/A
Declutch Engine Optional
Lubrication Splash Customer Provided Remote Pump
0bs. Aluminum Housing Aluminum Housing, Other Ratios Available


To access our complete brochure library, click here.