Engines | CPAK QSM11 (Tier III) | Cummins Inc.

CPAK QSM11 (Tier III)

Power

400 hp 298 kW

Torque

1400 lb-ft 1898 N•m

Certification

Tier 3 / Stage IIIA

Product Availability

Africa Middle East, Asia Pacific, Europe, Latin America, North America

Applications

Agriculture
Construction
Mining Engines
Power Units
CPAK QSM11 (Tier III)

Features & Benefits

  • US EPA Tier 3 emissions certification - Cummins QSM11 engine meets the latest emissions certification requirements.
  • Full authority electronic controls - Electronic engine control provides improved fuel economy, precision diagnostics and engine protection.
  • High-pressure fuel system - Cleaner, quieter operation with consistent performance at every rpm.
  • Air cleaner - Heavy duty industrial air cleaner, with safety element and restriction indicators included.
  • Baserail mounting - Heavy section base frame with option of extended rails for pump mounting.
  • Cooling system - Heavy duty, 50°C ambient capable radiator assembly. Sucker or blower fan arrangements are available, with radiator shroud and full guarding package included as standard.
  • Exhaust - Integral industrial class exhaust silencer with rain cap.
Specifications
Tier III engine Power rating Rated speed Peak torque
QSM11 400 hp
298 kw
2100 RPM 1400 lb-ft
1898 Nm

 



To access our complete brochure library, click here.
Efficiency
Performance

or