Generator models | C1250D5AB | Cummins Inc.

C1250D5AB

Frequency

50 Hz
Rated for kW kVA
Prime 900 1125
Standby 1000 1250

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America
Cummins KTA38 series generator

Frequency

50

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

KTA38-G9 - Diesel

Rating

Prime

Standby

Product Type

50Hz Diesel

Type of Enclosure

Unhoused

kW/kVA

1000 - 2000 kW/kVA

Prime

900 kW

1125 kVA

Standby

1000 kW

1250 kVA

Related Models

Frequency (Hz)

50

Fuel Type

Diesel

Prime

823 kW

1029 kVA

Standby

906 kW

1132 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

928 kW

1160 kVA

Standby

1020 kW

1276 kVA

Frequency (Hz)

50

Fuel Type

Diesel

Prime

720 kW

900 kVA

Standby

800 kW

1000 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

810 kW

1013 kVA

Standby

900 kW

1125 kVA

Contact Sales or find a Location