Generator models | C150D5B | Cummins Inc.

C150D5B

Frequency

50 Hz
Rated for kW kVA
Prime 110 138
Standby 120 150

Product Availability

Asia Pacific

Frequency

50

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

6BTAA5.9-G15 - Diesel

Rating

Prime

Standby

Product Type

50Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

Unhoused

kW/kVA

25 - 200 kW/kVA

Prime

110 kW

138 kVA

Standby

120 kW

150 kVA

Contact Sales or find a Location