Generator models | C250D2R | Cummins Inc.

C250D2R

Frequency

50/60, Dual Hz
Rated for kW kVA
Prime 200 250
Standby 220 275

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America, North America

Frequency

50/60

Dual

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

QSL9-G3 - Diesel

Rating

Prime

Standby

Product Type

50Hz Rental - Diesel

60Hz Rental - Diesel

Type of Enclosure

Unhoused

kW/kVA

200 - 500 kW/kVA

Prime

200 kW

250 kVA

Standby

220 kW

275 kVA

Related Models

Frequency (Hz)

50/60, Dual

Fuel Type

Diesel

Prime

240 kW

344 kVA

Standby

264 kW

375 kVA

Contact Sales or find a Location