Generator models | C450N6 | Cummins Inc.

C450N6

Frequency

60 Hz
Rated for kW kVA
Standby 450 562

Product Availability

North America
Cummins GTA28E Generator

Frequency

60

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

GTA28E - Natural Gas

Rating

Standby

Product Type

60Hz Natural Gas

Type of Enclosure

Unhoused

kW/kVA

500 - 1000 kW/kVA

Standby

450 kW

562 kVA

Related Models

Frequency (Hz)

60

Fuel Type

Natural Gas

Standby

500 kW

625 kVA

Frequency (Hz)

60

Fuel Type

Natural Gas

Standby

400 kW

500 kVA

Contact Sales or find a Location