Generator models | C500D6R | Cummins Inc.

C500D6R

Frequency

60 Hz
Rated for kW kVA
Prime 455 569
Standby 500 625

Product Availability

Latin America
QSX15-G9

Frequency

60

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

QSX15-G9 - Diesel

Rating

Prime

Standby

Product Type

60Hz Rental - Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

kW/kVA

500 - 1000 kW/kVA

Prime

455 kW

569 kVA

Standby

500 kW

625 kVA

Contact Sales or find a Location