Generator models | DQGAA | Cummins Inc.

DQGAA

Frequency

60 Hz
Rated for kW kVA
Prime 1100 1375
Standby 1250 1563

Product Availability

Africa Middle East, Asia Pacific, Latin America, North America

Frequency

60

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

QSK50-G4 NR2 - Diesel

Rating

Prime

Standby

Product Type

60Hz Diesel

Type of Enclosure

Unhoused

kW/kVA

1000 - 2000 kW/kVA

Prime

1100 kW

1375 kVA

Standby

1250 kW

1563 kVA

Contact Sales or find a Location