Generator models | DQGAF | Cummins Inc.

DQGAF

Frequency

60 Hz
Rated for kW kVA
Prime 1365 1706
Standby 1500 1875
Continuous 1100 1375
Data Center Continuous 1365 1706

Product Availability

Africa Middle East, Asia Pacific, India, Latin America, North America
qsk50 generator

Frequency

60

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

QSK50-G5 NR2 - Diesel

Rating

Continuous

Data Center Continuous

Prime

Standby

Product Type

60Hz Diesel

Type of Enclosure

Unhoused

kW/kVA

1000 - 2000 kW/kVA

Prime

1365 kW

1706 kVA

Standby

1500 kW

1875 kVA

Continuous

1100 kW

1375 kVA

Data Center Continuous

1365 kW

1706 kVA

Related Models

Frequency (Hz)

50

Fuel Type

Diesel

Prime

1020 kW

1275 kVA

Standby

1120 kW

1400 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

1135 kW

1419 kVA

Standby

1250 kW

1563 kVA

Frequency (Hz)

50

Fuel Type

Diesel

Prime

1232 kW

1540 kVA

Standby

1360 kW

1700 kVA

Frequency (Hz)

50

Fuel Type

Diesel

Prime

1320 kW

1650 kVA

Standby

1460 kW

1825 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Frequency (Hz)

60

Fuel Type

Diesel

Contact Sales or find a Location