Generator models | RS150 | Cummins Inc.

RS150

Rated for kW kVA
Standby 150 188

Product Availability

Latin America
quiet connect generator

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Rating

Standby

Product Type

Residential & Light Commercial

Type of Enclosure

Sound Attenuated & Weather Protective

Unhoused

kW/kVA

25 - 200 kW/kVA

Standby

150 kW

188 kVA

Contact Sales or find a Location