Neuville Boat Works’ 47-Footer | Cummins Inc.
""
Marine

Neuville Boat Works’ 47-Footer

by Alan Haig-Brown

Cummins Vessel Reference #655

Kerry Neuville with the RORCO crew boat at his New Iberia yard. (Haig-Brown photo)

 

Work has been slow in a lot of Louisiana shipyards in the past couple of years. With orders for big crew boats in short supply, Neuville Boat Works of New Iberia, has been meeting steady orders for their 47-foot crew boats. The yard has been building this design, with a few modifications, for several decades. In the earlier days they built a 41-footer many of which are still working. 

 

 

 

Inland Offshore: Three vessels awaiting delivery to Inland and Offshore Contractors. (Neuville Boat Works photo)

 

Neuville recently delivered one of their 24-passenger vessels to Inland and Offshore Contractors Ltd. of Trinidad and are currently building another for the Bahamas Oil Refining Company (BORCO). The firm is the largest storage terminal facility in the Caribbean, with the ability to store, blend, transship, and bunker fuel oil, crude oil and various petroleum products. As with others in the class, the BORCO boat is fitted with a pair of 400 HP at 2100 RPM Cummins QSL9 diesels turning open propellers through Twin Disc gears. Running light, the boat will achieve 24 knots.

 

 

 

Flying Cloud: At her moorage in Venice Louisiana, the 1981-built Flying Cloud. (Haig-Brown photo)

 

The raised pilot house has seating for two crew while the main deck cabin includes seating for the 24 passengers plus the head. The vessel is fully air-conditioned. A second set of controls is mounted on the aft of the main cabin. The aft deck can carry up to 4000 pounds of cargo. A pair of 250-gallon ballast tanks are located in each stern quarter while an additional ballast/collision bulkhead is located forward. Tankage is provided for 300 gallons of fuel.

 

The version for BORCO has a push bumper on the bow to facilitate the transfer of crews to and from barges.

 

For further information:

Kerry Neuville or Don Bordelon
Neuville Boat Works,
6402 Daspit Rd.
New Iberia, LA70560
USA
Phone: 337 229 6507
E-mail: [email protected]

 

Red Cunningham
Marine Territory Sales Manager
Cummins Mid-South Inc.
P.O. Box 1229
Hwy. 90 East
Amelia, LA 70340
USA
Phone: 985 631 0576
E-mail: [email protected]

Related case studies
Marine Case Study

Trophy fish are measured by weight and length at the dock. They almost always exceed the size of the angler reeling them in. The exception would be M/V Chelsea ...

Marine Case Study

Greek passenger vessel repowers with Cummins.  Cruising to Symi on a water taxi is more than a boat ride across the Aegean Sea. Departing the eastern sh...

Marine Case Study

Crews with no choice but to head out to sea in rough weather conditions rely on trawlers' inherently robust, stout design based on the DNA of highly capable fis...