Engines | QSK50 Power Module | Cummins Inc.

QSK50 Power Module for Rail

Power

2400 hp 1790 kW

Torque

lb-ft 0 N•m

Certification

EPA Tier 4

Product Availability

North America

Applications

Rail Engines
QSK50 Power Module for rail

Clean Diesel Locomotive Power

The Cummins QSK50 Tier 4 Power Module is designed for ease of installation into multiple locomotive models. We pre-build the entire unit, including the engine, alternator, air intake, exhaust and air compressor drive, on a base skid. A new cooling module is also provided to install close coupled to the Power Module. The Cummins Tier 4 Locomotive Power Module provides reliability with a positive impact on the environment.

Specifications
Engine
  • 2,400 bhp @ 1,800 RPM
  • EPA Tier 4 Locomotive Linehaul certified
  • 64VDC dual starters and pre-lube pump
•    Engine cold start aids Cummins FIT system
Alternator

Kato Dual-Bearing Slip ring brush type design

Traction Alternator Winding:

  • 1,800 kW @ 1,800 RPM
  • 1300 Volts rectified DC output
Companion Alternator:
  • 250 kW, 360 kVA, 0.80 lagging power factor
  • 400 or 200 VAC, 3-phase at 1,800 RPM
 
Mounting Fabricated base frame for mounting engine and alternator with rubber isolators between base frame and locomotive frame  
Cooling

Fully engineered package mounted to locomotive frame

  • Mechanical bonded copper core construction
  • Split jacket water and aftercooling circuits
  • Expansion tank with low coolant level sensor
 
Air intake

Fleetguard metal canister 2-stage air cleaners

  • Built-in clean air room wall
 
Exhaust Cummins Emission Solutions Dual 6000 Series SCR canisters with DEF tank, pump, filters and lines included Insulation blankets covering tubing and SCR canisters  
Fuel
  • Three stage fuel filtration
  • 64VDC electric transfer pump to pull fuel from tank
PDI Fuel Dehydrator with auto water drain
Lube oil
  • Sub-base type full sump oil pan
  • Eliminator centrifuge oil filter
 
Electrical Isolated 24VDC electrical system for engine including dual batteries and charging alternator  
Controls TMV TECU Locomotive Control System
  • Less controls
  • 64VDC Battery Charger
  • Remote monitoring system
Weight ~41,000 lbs  
Dimensions

W = 69” x H = 107” x L = 237”

 
Coolant capacity

169 gallons

 
Lube oil capacity

70 gallons

 
Maintenance interval

1,500 hours

 

*When compared to Pre-Tier 0 Locomotives. Based on EPA Linehaul Locomotive Duty Cycle.



To access our complete brochure library, click here.
Ratings
  Rated power hp (kW) @ rpm
QSK50 Power Module 2,400 (1,790) @ 1,800

 

Efficiency
Performance

or