Engines | Remanufactured Cummins Turbo Diesel | Cummins Inc.

Remanufactured Cummins Turbo Diesel

Bring new life to your trusted truck with a genuine remanufactured Cummins 5.9L or 6.7L engine exclusively offered through Mopar®.

Mopar® Reman 5.9L / 6.7L Turbo Diesel engines are Cummins engines remanufactured by Cummins ReCon®  

 

Mopar® Reman is Genuine Cummins

  • Cost-effective, no-surprise solution that quickly puts your Cummins-powered Ram truck back on the road
  • Peace of mind knowing that your remanufactured engine is specifically designed and tested for your pickup truck
  • Backed by a 2 year / 100k mile warranty New revised pricing from Mopar®

See your authorized FCA US dealer for information on pricing and availability on remanufactured Cummins 5.9L and 6.7L Turbo Diesel engines.

 

Find a Mopar Dealer

Power

325 - 385 hp 242 - 287 kW

Torque

610 - 930 lb-ft 827 - 1261 N•m

Product Availability

North America, Africa Middle East, Latin America, Asia Pacific, Europe

Applications

Repower
Pickup Truck
Remanufactured Cummins Turbo Diesel

Remanufactured Cummins 6.7L Turbo Diesel Engine

A Legacy:

The Cummins 6.7L Turbo Diesel continues its legacy in Ram heavy-duty trucks with this remanufactured offering. The factory remanufactured Cummins 6.7L Turbo Diesel is now available for Ram heavy-duty trucks, offered exclusively through your local authorized Mopar® dealer.

 

Model Year Range Application Engine Type Reman Part Number
2007.5 Pickup Complete Engine R8310893AA*
2008-2009 Pickup Complete Engine R8310896AA*
2009-1010 Chassis Cab Complete Engine R8310894AA*
2010 Pickup Complete Engine R8310896AA*
2011-2012 Chassis Cab Complete Engine R8310895AA*
2011-2012 Pickup Complete Engine R8310898AA*
2013-2018 Chassis Cab Complete Engine R8071551AA*
2013-2018 Pickup Complete Engine R8071553AA*

*Wiring harness and ECM not included

Remanufactured Cummins 5.9L Turbo Diesel Engine

A Legend:

The Cummins 5.9L Turbo Diesel remains a viable power source for your pickup truck. This factory remanufactured Cummins 5.9L Turbo Diesel is available for Ram heavy-duty trucks, offered exclusively through your local authorized Mopar® dealer.

 

Model Year Range Application Engine Type Reman Part Number
1998 5.9L 12V Pickup Complete Reman R8464881AA*
2004.5-5.5 5.9L 24V Pickup Complete Reman R8453521AA*
2006 5.9L 24V Pickup Complete Reman R8416637AA*
2007 5.9L 24V Pickup Complete Reman R8416636AA*

*Wiring harness and ECM not included

Specifications

Choose the Best Solution for your Pickup

Complete Engine

What is it: A complete engine is a fully dressed engine remanufactured to exacting standards and built on a Cummins ReCon® assembly line. These drop-in engines include the latest improvements in design and material, and every single unit is hot tested to ensure performance and quality.

Why you need it: If you are looking at replacing your entire engine, this would be the right choice for you. Engines are built to Cummins factory specifications and are backed by the best warranty in the industry. Engine replacement generally takes only a couple of days – from diagnosis to completion – getting trucks back to work fast. Cummins remanufactured engines also provide greater value through better fuel efficiency, lower maintenance costs and lower emissions than a typical repaired engine, and substantially better potential resale price of the vehicle.

Long Block

What is it: A long block includes engine block and rotating internals (crankshaft, pistons, and connecting rods/bearings).

Why you need it: In situations where many of the external components are still viable, a remanufactured long block can be an attractive alternative. Built to the same standards as remanufactured engines, the long block option allows reuse of external components such as the turbo, lift pump, wiring harness, fuel pump and fuel lines.

Short Block

What is it: A short block includes the engine block, crank, rods, main, and thrust bearings. 

Why you need it: In the event that an engine block shows extensive wear or significant damage, a short block is a great option. This option allows for the maximum reuse of parts including the cylinder head.

For a detailed list of part numbers and a comparison of Long Block and Short Block products:

View the comparison table



To access our complete brochure library, click here.
Efficiency
Performance

or