Commercial Mobile | Cummins Inc.

Commercial Mobile

Commercial Mobile: Onan Generators

Diesel, Gasoline, NG, LP, Hydraulic and PTO generator sets from 2 to 19 kW

Cummins commercial mobile generator sets can help you solve all your vehicle power needs. Cummins provide vehicle mounted power generators to;

  • Emergency vehicles
  • Public service vehicles
  • Mobile health services vehicles
  • Lifestyle vehicles
  • Show and hospitality units
  • Catering and consumer units
  • Broadcast vehicles
  • Utility vehicles
  • Government vehicles
  • Military vehicles

Cummins Power Generation certified dealers can help provide a Cummins power system that can protect you and your business from 2kW to 19kW. Fully trained and certified Cummins dealers work with Cummins to provide a total power solutions. Cummins Commercial Mobile dealers work closely with the customer to provide a complete service from initial advice at the quotation and proposal stage, through to installation, commissioning and lifetime generator service and maintenance support.

Stage V

QD5000/HDKBB Onan Commercial Mobile generator

The QD5000 is a key power and reliable node for use in mobile, commercial and residential applications. It is compliant with the latest Stage V emissions certification. This Onan Commercial Mobile generator comes as an integrated complete package for easy and low-cost installation as well as with an enclosed muffler for added quietness and a lower noise, vibration, harshness (NVH).

Model kW Hz Voltage Amps dB(A)* Phase Length x Width x Height (mm) Weight (kg)
QD5000 / HDKBB 4.8 50 230 21 68 1 876 x 581 x 515 181 (wet)

*At 3m, before installation, half load

Generator set Diesel 50Hz Range

Diesel 50Hz Range

Commercial Mobile Quiet Diesel Series (Remote radiator required)

Model kW Hz Voltage Amps dB(A)* Phase Length x Width x Height (mm) Weight (kg)
QD7000 7 50 115/230 30.4 60 1 914 x 559 x 584 272
QD9500 9.5 50 115/230 41.3 62 1 1041 x 559 x 584 315
QD11000 11 50 115/230 47.8 62 1 1041 x 559 x 584 315
QD13500 13.5 50 115/230 58.7 63 1/3 1143 x 610 x 711 404
QD17500 17.5 50 115/230 76.1 63 1/3 1143 x 610 x 711 422
QD19000 19 50 115/230 82.6 63 1/3 1143 x 610 x 711 422

*At 3m, before installation, half load

Remote Radiator Specification

Model kW Hz Voltage Amps dB(A)* Phase Length x Width x Height (mm) Weight (kg)
QD7000 7 50 115/230 30.4 60 1 430 x 368 x 508 272
QD9500 9.5 50 115/230 41.3 62 1 520 x 410 x 570 315
QD11000 11 50 115/230 47.8 62 1 520 x 410 x 570 315
QD13500 13.5 50 115/230 58.7 63 1/3 595 x 410 x 682 404
QD17500 17.5 50 115/230 76.1 63 1/3 595 x 410 x 682 422
QD19000 19 50 115/230 82.6 63 1/3 595 x 410 x 682 422

Commercial Mobile Quiet Diesel Series

Model kW Hz Voltage Amps dB(A)* Phase Length x Width x Height (mm) Weight (kg)
QD5000 4.8 50 230 21 68 1 876 x 581 x 515 181
QD8000 8 50 230 35 66 1 1053 x 621 x 686 370

*At 3m, before installation, half load

Commercial Mobile Standard Diesel Series

Model kW Hz Voltage Amps dB(A)* Phase Length x Width x Height (mm) Weight (kg)
SD 6.0 6 50 115/230 52.1/26.1 75 1 942 x 533 x 610 233
SD 6.0 6 50       3 942 x 533 x 610 233
SD 8.0 8 50 115/230 70/35 76 1 1003 x 533 x 662 236
SD 8.0 8 50       3 1028 x 533 x 662 236

*At 3m, before installation, half load

Generator set Petrol & LP 50Hz Range

Petrol & LP 50Hz Range

Commercial Mobile Quiet LP Series

Model kW Hz Voltage Amps dB(A)* Phase Length x Width x Height (mm) Weight (kg)
QG2300 LP 2.3 50 230 10 70 1 559 x 417 x 330 57
QG3300 LP 3.3 50 115/230 28.7/14.3 68 1 775 x 523 x 417 83

*At 3m, before installation, half load

Commercial Mobile Quiet Petrol Series

Model kW Hz Voltage Amps dB(A) Phase Length x Width x Height (mm) Weight (kg)
QG2300 Petrol 2.3 50 230 10 70* 1 559 x 417 x 330 57
QG3600 Petrol 3.6 50 115/230 31.3/15.7 68* 1 775 x 523 x 417 83
QG5800 Petrol 5.8 50 230 25.2 68** 1 853 x 563 x 425 132

*At 3m, before installation, half load / **A3, typical installation, full load

Cummins Commercial Mobile Brochures

Contact Cummins