Generator models | C185D6 | Cummins Inc.

C185D6

Frequency

60 Hz
Rated for kW kVA
Prime 170 213
Standby 185 231
Continuous 138 173

Product Availability

Latin America
6cta8.3 generator

Frequency

60

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

6CTA8.3-G2 - Diesel

Rating

Continuous

Prime

Standby

Product Type

60Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

Unhoused

kW/kVA

200 - 500 kW/kVA

Prime

170 kW

213 kVA

Standby

185 kW

231 kVA

Continuous

138 kW

173 kVA

Related Models

Frequency (Hz)

60

Fuel Type

Diesel

Prime

165 kW

206 kVA

Standby

170 kW

213 kVA

Contact Sales or find a Location