Generator models | C350D5 | Cummins Inc.

C350D5

Frequency

50 Hz
Rated for kW kVA
Prime 256 320
Standby 280 350

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America

Frequency

50

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

NT855-G6 - Diesel

Rating

Prime

Standby

Product Type

50Hz Diesel

Type of Enclosure

Unhoused

kW/kVA

200 - 500 kW/kVA

Prime

256 kW

320 kVA

Standby

280 kW

350 kVA

Contact Sales or find a Location