Generator models | C900D6E | Cummins Inc.

C900D6E

Frequency

60 Hz
Rated for kW kVA
Standby 900 1125

Product Availability

North America
S17 Generator Model

Frequency

60

Engine Model & Fuel Type

S17 - Diesel

Rating

Standby

Product Type

60Hz Diesel

Standby

900 kW

1125 kVA

Related Models

Frequency (Hz)

60

Fuel Type

Diesel

Standby

600 kW

750 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Standby

750 kW

938 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Standby

800 kW

1000 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Standby

1000 kW

1250 kVA

Connect with us