Generator models | DQGAE | Cummins Inc.

DQGAE

Frequency

60 Hz

Product Availability

North America
qsk50 generator

Frequency

60

Emission Levels

U.S. EPA, Stationary Emergency Application; Outside of U.S. and E.U. Application

Engine Model & Fuel Type

QSK50 - Diesel

Rating

Standby

Prime

Continuous

Data Center Continuous

Product Type

Generator Set

Related Models

Frequency (Hz)

50

Fuel Type

Diesel

Prime

1020 kW

1275 kVA

Standby

1120 kW

1400 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

1135 kW

1419 kVA

Standby

1250 kW

1563 kVA

Frequency (Hz)

50

Fuel Type

Diesel

Prime

1232 kW

1540 kVA

Standby

1360 kW

1700 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

1365 kW

1706 kVA

Standby

1500 kW

1875 kVA

Frequency (Hz)

50

Fuel Type

Diesel

Prime

1320 kW

1650 kVA

Standby

1460 kW

1825 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Contact Sales or find a Location