Generators | Rugged Mobile Power | Cummins Inc.

Rugged Mobile Power

The Rugged Mobile Power (RMP) is a version of the original Advanced Medium Mobile Power Sources (AMMPS) generator which is available to US and non-US militaries for use in tactical environments and beyond.

Certification

N/A

Product Availability

North America, Africa Middle East, Latin America, Asia Pacific, Europe

Applications

Military / AMMPS
rugged mobile power unit

The Rugged Mobile Power Unit (RMP) builds on the latest technology in field generators Advanced Medium Mobile Power Sources (AMMPS). The RMP has significant operational benefits for all military services including reduced logistics footprint, improved mobility and transportability in addition to significant operations and maintenance cost savings. The RMP has a full line of generator sets ranging from 5 kW to 60 kW.

 

Rugged Mobile Power Unit

Features & Benefits

  • Designed to MIL DTL 32496
  • Multi-fuel (JP-8, JP-4, DF-1, DF-2, DF-A)
  • Operate at all environmental extremes -50°F to 135°F (-45°C to 57°C)
  • Excellent power quality
  • High reliability
  • Battlefield mobility
  • Ruggedized
  • 24 volts starting with NATO slave connection
  • Nuclear, biological and chemical contamination survivability
  • Enhanced battlefield survivability
  • Low infrared signature
  • Low noise signature
  • Ability to withstand high-altitude electromagnetic pulse
  • Electromagnetic compatibility to U.S. MILSTD 461F
  • Rated power at altitude
  • Automatic synchronization with two-button paralleling
  • Built-in diagnostics/prognostics
  • Networking and automatic start/stop capability with the Advanced Digital Control System (ADCS)
  • 8 hours fuel tank with Auxiliary fuel connections.
  • Low Velocity Air Drop (LVAD) capable
  • Overload capability
  • Battle short mode
Specifications
RMP Units 5 kW
50/60 Hz
10 kW
50/60 Hz (400 Hz)
15 kW
50/60 Hz (400 Hz)
30 kW
50/60 Hz (400 Hz)
60 kW
50/60 Hz (400 Hz)
Model 5RMP-1030A 10RMP-1040A (1041A) 15RMP-1050A (1051A) 30RMP-1060A (1061A) 60RMP-1070A (1071A)
Size: L x W x H 45 x 32 x 36 in
1148 x 816 X 918mm
55 x 32 x 36 in
1403 x 816 x 918mm
65 x 36 x 53 in
1658 x 918 x 1352mm
75 x 36 x 53 in
1913 x 918 x 1352mm
82 x 36 x 53 in
2091 x 918 x 1352mm
Weight Dry 780 lbs
355 kg
1010 lbs (1025 lbs)
458 kg (465 kg)
1550 lbs (1560 lbs)
703 kg (708 kg)
2215 lbs (2340 lbs)
1005 kg (1061 kg)
2985 lbs (3205 lbs)
1357 kg (1454 kg)
Fuel Consumption: 
@100% rated load
60Hz (400Hz)
.43 gph/.54 gph
1.62 lph/2.04 lph
.75 gph (.86 gph)
2.84 lph (3.26 lph)
1.06 gph (1.23 gph)
4.01 lph (4.66 lph)
2.46 gph (2.69 gph)
9.31 lph (10.18 lph)
4.47 gph (5.10 gph)
6.92 lph (19.31 lph)
Power Rating 5 kW @ 60 Hz
5.2 kVA @ 50 Hz
10 kW @ 60 Hz & 400 Hz
10.4 kVA @ 50 Hz
15 kW @ 60 Hz & 400 Hz
15.6 kVA @ 50 Hz
30 kW @ 60 Hz & 400 Hz
31 kVA @ 50 Hz
60 kW @ 60Hz & 400 Hz
62.5 kVA @ 50 Hz
Voltage Connection 60 Hz
(400 Hz)
120V | 1φ@52A
120/240V | 1φ@26A
120/208V | 3φ@17A
120V | 1φ@104A
120/240V | 1φ@52A
120/208V | 3φ@34A
120/208V | 3φ@52A
240/416V | 3φ@26A
120/208V | 3φ@104A
240/416V | 3φ@52A
120/208V | 3φ@208A
240/416V | 3φ@104A
50 Hz 120V | 1φ@43A
120/240V | 1φ@22A
120/208V | 3φ@14A
120V | 1φ@87A
120/240V | 1φ@43A
120/208V | 3φ@29A
120/208V | 3φ@43A
240/416V | 3φ@22A
120/208V | 3φ@86A
240/416V | 3φ@43A
120/208V | 3φ@174A
240/416V | 3φ@87A

 



To access our complete brochure library, click here.