Seacor Marine’s 13,400 HP Vessel Delivered | Cummins Inc.
""
Marine

Seacor Marine’s 13,400 HP Vessel Delivered

by Alan Haig-Brown

Cummins Vessel Reference #775

The Alya McCall on sea trials and ready to cross the Atlantic and

The Alya McCall is likely the biggest, the most powerful and the fastest single-hulled, combination supply and crew boat to be launched to date. Some of the impressive numbers: 206 by 33 feet, 100 passengers, five 2680 HP Cummins engines, five Hamilton jets, 38 knot speeds. Mike Aufdermauer, Marine Sales and Engineering Leader for Cummins Mid-South LLC, the engine supplier, explains that, “the boat is powered by five EPA Tier 3 certified QSK60-M propulsion engines rated at 2680 HP each. It is also equipped with three QSM11-DM auxiliary generator sets rated at 290 kW, during sea trials the vessel proved to be capable of running at 38 knots.”

One of the 5 Cummins QSK60 engines.

The Incat-Crowther-designed vessel was built at Louisiana’s Gulfcraft Shipyard with at least one sistership to follow. They are equipped with Dynamic Positioning 2 and ride control. As of November 16, the Alya McCall was nearing Malta in the Mediterranean on transit to Dubai for customer acceptance trials and will be on contract in Saudi Arabia later this year. For more on this, and similar Seacor vessels, see: http://www.haigbrown.com/hotips/?p=1696


Photos courtesy of Cummins Mid-South LLC.

For further information:


Joe McCall
Senior Porject Manager
SEACOR Marine LLC.
7720 Gulf Highway
Lake Charles, LA70607
Phone: 337 656 4597
Mobile: 985 397 2314
E-mail: [email protected]

Michael Aufdermauer

Marine Sales & Engineering Leader
Cummins Mid-South LLC
Kenner, Louisiana, USA
E-mail: [email protected]
Office: 504 648 8601
Mobile: 504 220 0799
Fax: 504 734 3097

Related case studies
Marine Case Study

Trophy fish are measured by weight and length at the dock. They almost always exceed the size of the angler reeling them in. The exception would be M/V Chelsea ...

Marine Case Study

Greek passenger vessel repowers with Cummins.  Cruising to Symi on a water taxi is more than a boat ride across the Aegean Sea. Departing the eastern sh...

Marine Case Study

Crews with no choice but to head out to sea in rough weather conditions rely on trawlers' inherently robust, stout design based on the DNA of highly capable fis...