PRC1015 | Cummins Inc.

PRC1015

Product Availability

Asia Pacific, Europe, North America, Latin America

Applications

CDBS Empty Container Handler
CDBS Lift Truck
CDBS Material Handling
CDBS Port Tractor
CDBS Rail Car
PRC1015 planetary rigid axle

The PRC1015 planetary rigid axle is engineered to meet the increasing demands of heavy-duty Material Handling applications with the capability to support increased driveline torques and loading requirements for prolonged service and durability.

Featuring a wide selection of gear ratios, load capacities and brakes, the PRC1015 planetary rigid axle can be tailored to your specific needs.

Features & Benefits

  • Standard unitized seal on the carrier input pinion reduces the likelihood of oil leaks
  • Features wheel mounted wet disc or S-Cam mechanical drum brakes
  • Optional input mounted hydraulic Hold Off/Spring Applied caliper park brake on a 16.0 in (406 mm) rotor
  • Extra axle housing magnets available to reduce metallic contamination between scheduled lubrication change intervals
GAWR Rating Pounds (kg) Final Ratio Flange to Flange Inches (mm) Wheel Mounting Inches (mm) Minimum Wheel Size Inches (mm) Typical Axle Weight lbs (kg)
85,000 (38,000)          10.41, 11.43, 12.15, 13.25, 13.87, 14.62, 15.41, 16.44, 17.33, 18.22, 18.79, 19.81, 20.83, 21.84, 24.30, 25.48 73.9 (1,877) Hub piloted, 10 stud, 13.19 (335) 20 (508) 1,985 (900)


To access our complete brochure library, click here.