Engines | CPAK QSK23 (Tier II) | Cummins Inc.

CPAK QSK23 (Tier II)

Power

760 - 950 hp 567 - 708 kW

Torque

2558 - 2897 lb-ft 3468 - 3928 N•m

Certification

EPA Tier 2

Product Availability

Africa Middle East, Asia Pacific, Europe, Latin America, North America

Applications

Agriculture
Construction
Mining Engines
Power Units
CPAK QSK23 (Tier II)

Features & Benefits

  • US EPA Tier 2 emissions certification - Cummins QSK23 engine meets Tier 2 emissions requirements.
  • Full authority electronic controls - Electronic engine control provides improved fuel economy, precision diagnostics and engine protection.
  • High-pressure fuel system - Cleaner, quieter operation with consistent performance at every rpm.
  • Air cleaner - Dual heavy duty industrial air cleaner, with safety element and restriction indicator included.
  • Baserail mounting - Heavy section base frame.
  • Cooling system - Heavy duty, 50°C ambient capable radiator assembly and guarding. Blower fan arrangements as standard.
  • Exhaust - 90˚ elbow plus optional mufflers.
Specifications
Tier II engine Displacement Torque Power
QSK23 23 liters

2558 - 2897 lb-ft

3468 - 3928 N•m

760 - 950 hp

567 - 708 kW

 



To access our complete brochure library, click here.
Efficiency
Performance

or