G-Drive Engines | Diesel QSG-12 Series | Cummins Inc.

Diesel QSG12-Series

Frequency

50, 60 Hz

Fuel Type

Diesel
Rated for kW kVA
Prime 296 - 383 370 - 479
Standby 327 - 418 409 - 523

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America, North America

Applications

G-Drive - Crushing / Mining
G-Drive - Dynamic / Rotary UPS
G-Drive - Intermodal
G-Drive - Lighting Towers
G-Drive - Movie Site
G-Drive - Prime
G-Drive - Rail
G-Drive - Standby
G-Drive - Welding
QSG12 product render

  

Generator Model Hz Prime kVA / kW Standby kVA / kW RPM Fuel Type Certification Spec Sheet
QSG12-G3 50 370 / 296 409 / 327 1500 Diesel Non-Regulated PDF
QSG12-G4 50 416 / 333 455 / 364 1500 Diesel Non-Regulated PDF
QSG12-G3 60 425 / 340 462 / 370 1800 Diesel Non-Regulated PDF
QSG12-G4 60 479 / 383 523 / 418 1800 Diesel Non-Regulated PDF


To access our complete brochure library, click here.