Above 600 kVA | Cummins Inc.

Cummins Power Generation designs and manufacturers High Horsepower generator sets, designed to provide emergency backup, critical standby, prime power or peak shaving to applications such as healthcare, water and waste water treatment plants, manufacturing, government facilities, mining and large commercial buildings.

Our High Horsepower generator sets are controlled by PowerCommand® digital control technology that integrates with other components of the overall power system and can be easily configured to meet the power generation requirements of global customers.

Project Management

Complete Power Systems Projects

Cummins Power Generation offers a global organisation with application know-how, design engineering and service capabilities that delivers value beyond the equipment we manufacture. We call this complete power system.

A Cummins power system delivers the assurance of single-source, full life cycle accountability and fail-safe performance – critical protection for customer who must protect key operations from costly or life-threatening power outages.

Cummins has directly installed projects all over the world. Cummins Power Generation has a proven track record that demonstrates our expertise in generator project delivery including a wide range of installations with full lifetime aftermarket support.

Find out more here

Product Range

Diesel Genset Range

Diesel Generator Range - 640 to 3570 kVA (50 Hz)

Model Standby Rating Prime Rating Data Center Continuous Rating Engine Emissions Compliance Standard Alternator Standard Controller
kVA kW kVA kW kVA kW
C640 D5 640 512 582 466 - - KTAA15-G16   HCI544E PC 1.2
C700 D5 706 565 640 512 640 512 VTA28-G5   HCI-5F PC 3.3
C825 D5 825 660 750 600 750 600 QSK23-G3   S6L1-C41 PC 3.3
C825 D5A 825 660 750 600 750 600 VTA28-G6   S6L1-C41 PC 3.3
C825 D5e 825 660 750 600 750 600 QSK23-G9 EPA Tier 2 S6L1-C41 PC3.3
C900 D5 900 720 820 656 820 656 QSK23-G3   S6L1-D41 PC 3.3
C900 D5e 900 720 820 656 820 656 QSK23-G9 EPA Tier 2 S6L1-D41 PC3.3
C1000 D5 1041 833 939 751 939 751 QST30-G3   S6L1-E41 PC 3.3
C1000 D5B 1000 800 900 720 900 720 KTA38-G14   HCI634K PC 3.3
C1100 D5 1110 888 1000 800 1000 800 QST30-G4   S6L1-F41 PC 3.3
C1100 D5B 1132 906 1029 823 1029 823 KTA38-G14   HCI634K PC 3.3
C1250 D5A 1250 1000 1125 900 - - KTA38-G9   PI734A PC3.3
C1400 D5 1400 1120 1250 1000 1250 1000 KTA50-G3   PI734B PC 3.3
DQGAN 1400 1120 1275 1020 1275 1020 QSK50-G4 EPA Tier 2
TA Luft 2g
PI734B PC 3.3
C1675 D5 1675 1340 1400 1120 1400 1120 KTA50-G8   PI734D PC 3.3
C1675 D5A 1675 1340 1500 1200 1500 1200 KTA50-GS8   PI734D PC 3.3
DQGAG 1700 1360 1540 1232 1540 1232 QSK50-G4 EPA Tier 2
TA Luft 2g
PI734D PC 3.3
C1760 D5e 1760 1408 1600 1280 1600 1280 QSK60-GS8 TA Luft 2g PI734D PC 3.3
DQGAM 1825 1460 1650 1320 1650 1320 QSK50-G7 EPA Tier 2 PI734F PC 3.3
C2000 D5 2063 1650 1875 1500 1875 1500 QSK60-G3   PI734F PC 3.3
C2000 D5e 2000 1600 1825 1460 1825 1460 QSK60-GS3 TA Luft 2g PI734F PC 3.3
DQKAH 2000 1600 1825 1460 1825 1460 QSK60-G11 EPA Tier 2
TA Luft 2g
PI734F PC 3.3
C2250 D5 2250 1800 2000 1600 2000 1600 QSK60-G4   PI734G PC 3.3
DQKAG 2250 1800 2000 1600 2000 1600 QSK60-G11 EPA Tier 2
TA Luft 2g
PI734F PC 3.3
C2500 D5A 2500 2000 2250 1800 2250 1800 QSK60-G8 TA Luft 4g LVSI804R PC 3.3
DQKAJ 2500 2000 2000 1600 2000 1600 QSK60-G18 EPA Tier 2
TA Luft 2g
LVSI804S PC 3.3
C2750 D5 2750 2200 2500 2000 2500 2000 QSK78-G9 TA Luft 4g MVSI804R PC 3.3
C2750 D5e 2750 2200 2500 2000 2500 2000 QSK78-G15
QSK78-G16
EPA Tier 2
TA Luft 2g
MVSI804R PC 3.3
C2750 D5B 2750 2200 2500 2000 2500 2000 QSK60-G22   LVSI804X PC 3.3
C2750 D5BE 2750 2200 2500 2000 2500 2000 QSK60-G23 EPA Tier 2 LVSI804W PC 3.3
C3000 D5 3000 2400 2750 2200 2750 2200 QSK78-G9   MVSI804S PC 3.3
C3000 D5e 3000 2400 2750 2200 2750 2200 QSK78-G15
QSK78-G16
EPA Tier 2
TA Luft 2g
MVSI804S PC 3.3
C3500 D5 3500 2800 3125 2500 3215 2500 QSK95-G4   LVSI804W PC 3.3
C3500 D5e 3500 2800 3125 2500 3125 2500 QSK95-G5
QSK95-G10
EPA Tier 2
TA Luft 2g
LVSI804W PC 3.3
C3750 D5 3750 3000 3350 2680 3350 2680 QSK95-G4   LVSI804X PC 3.3
C3750 D5e 3750 3000 3350 2680 3350 2680 QSK95-G10 EPA Tier 2 LVIS804X PC 3.3
Gas Genset Range

Gas Generator Range - 1244 to 3570 kVA (50 Hz)

Model Fuel Type Continuous Rating
kVA
Continuous Rating
kWe
Engine
C995N5C Natural Gas 1244 995 QSK60G
C1160 N5C Natural Gas 1450 1160 QSK60G
C1200 N5C Natural Gas 1500 1200 QSK60G
C1400 N5C Natural Gas 1750 1400 QSK60G
C1540 N5CC Natural Gas 1925 1540 QSK60G
C1550 P5CD Propane 1938 1550 HSK78G
C1500 N5CD Natural Gas 2000 1600 HSK78G
C1800 N5CD Natural Gas 2250 1800 HSK78G
C2000 N5CD Natural Gas 2500 2000 HSK78G
Power generation service

Service Support

Cummins offers customers unrivaled peace of mind when it comes to servicing and maintaining of Cummins generator sets. Providing best-in-class aftermarket capabilities via your dedicated local contact, supported by a global system of service technicians, engineers and part distributions facilities in over 190 countries.

Find out more here
Connect with us