Generator models | C11D5 | Cummins Inc.

C11D5

Frequency

50 Hz
Rated for kW kVA
Prime 8 10
Standby 9 11

Product Availability

Africa Middle East, Asia Pacific, Latin America

Frequency

50

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

X1.3-G2 - Diesel

Rating

Prime

Standby

Product Type

50Hz Diesel

Type of Enclosure

Unhoused

kW/kVA

5 - 25 kW/kVA

Prime

8 kW

10 kVA

Standby

9 kW

11 kVA

Contact Sales or find a Location