Generator models | C135D2R | Cummins Inc.

C135D2R

Frequency

50/60, Dual Hz
Rated for kW kVA
Prime 109 136
Standby 120 150

Product Availability

Latin America
6BTA5.9-G3

Frequency

50/60

Dual

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

6BTA5.9-G3 - Diesel

Rating

Prime

Standby

Product Type

50Hz Rental - Diesel

60Hz Rental - Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

kW/kVA

25 - 200 kW/kVA

Prime

109 kW

136 kVA

Standby

120 kW

150 kVA

Contact Sales or find a Location