Generator models | C145D6 | Cummins Inc.

C145D6

Frequency

60 Hz
Rated for kW kVA
Standby 145 181

Product Availability

Latin America
6bta5.9 generator

Frequency

60

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

6BTA5.9-G2 - Diesel

Rating

Standby

Product Type

60Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

Unhoused

kW/kVA

25 - 200 kW/kVA

Standby

145 kW

181 kVA

Related Models

Frequency (Hz)

60

Fuel Type

Diesel

Prime

123 kW

153 kVA

Standby

135 kW

169 kVA

Contact Sales or find a Location