Generator models | C1550P5CD | Cummins Inc.

C1550P5CD

Frequency

50 Hz

Rating

1000 - 2000 kW/kVA

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America
HSK78 Generator Model

Frequency

50

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

HSK78G - Propane

Rating

Continuous

Product Type

50Hz Propane

Type of Enclosure

Unhoused

kW/kVA

1000 - 2000 kW/kVA

Continuous

1550 kW

1938 kVA

Contact Sales or find a Location