Generator models | C2000D5E | Cummins Inc.

C2000D5E

Frequency

50 Hz
Rated for kW kVA
Prime 1460 1825
Standby 1600 2000
Data Center Continuous 1460 1825

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America

Frequency

50

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

QSK60-GS3 TA LUFT 2G - Diesel

Rating

Data Center Continuous

Prime

Standby

Product Type

50Hz Diesel

Type of Enclosure

Unhoused

kW/kVA

1000 - 2000 kW/kVA

Prime

1460 kW

1825 kVA

Standby

1600 kW

2000 kVA

Data Center Continuous

1460 kW

1825 kVA

Contact Sales or find a Location