Generator models | C2000D5P | Cummins Inc.

C2000D5P

Frequency

50 Hz
Rated for kW kVA
Prime 2000 1600
Standby 2000 1600
Continuous 2000 1600

Product Availability

India
C2000D5p Gensets

Frequency

50

Emission Levels

India CPCB IV+

Engine Model & Fuel Type

KTA50–G21/ QSK60–G4 - Diesel

Rating

Standby

Product Type

50Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

kW/kVA

1000 - 2000 kW/kVA

> 2000 kW/kVA

Prime

2000 kW

1600 kVA

Standby

2000 kW

1600 kVA

Continuous

2000 kW

1600 kVA