Generator models | C3000D5BE | Cummins Inc.

C3000D5BE

Frequency

50 Hz
Rated for kW kVA
Prime 2200 2750
Standby 2400 3000
Data Center Continuous 2200 2750

Product Availability

Asia Pacific

Frequency

50

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

QSK78-G21 - Diesel

Rating

Continuous

Data Center Continuous

Prime

Standby

Product Type

50Hz Diesel

Type of Enclosure

Unhoused

kW/kVA

> 2000 kW/kVA

Prime

2200 kW

2750 kVA

Standby

2400 kW

3000 kVA

Data Center Continuous

2200 kW

2750 kVA

Contact Sales or find a Location