Generator models | C330D5B | Cummins Inc.

C330D5B

Frequency

50 Hz
Rated for kW kVA
Prime 240 300
Standby 264 330

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America

Frequency

50

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

6LTAA9.5-G1 - Diesel

Rating

Prime

Standby

Product Type

50Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

Unhoused

kW/kVA

200 - 500 kW/kVA

Prime

240 kW

300 kVA

Standby

264 kW

330 kVA

Contact Sales or find a Location