Generator models | C550D5Q | Cummins Inc.

C550D5Q

Frequency

50 Hz
Rated for kW kVA
Prime 400 500
Standby 440 550

Product Availability

Europe
C550D5Q

Frequency

50

Emission Levels

E.U., stationary application

Engine Model & Fuel Type

QSZ13-G10 - Diesel

Rating

Prime

Standby

Product Type

50Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

Unhoused

Prime

400 kW

500 kVA

Standby

440 kW

550 kVA

Connect with us