Generator models | C690D5 | Cummins Inc.

C690D5

Frequency

50 Hz
Rated for kW kVA
Prime 500 625
Standby 550 688

Product Availability

Asia Pacific

Frequency

50

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

KTAA19-G6A - Diesel

Rating

Prime

Standby

Product Type

50Hz Diesel

Type of Enclosure

Unhoused

kW/kVA

500 - 1000 kW/kVA

Prime

500 kW

625 kVA

Standby

550 kW

688 kVA

Contact Sales or find a Location