Generator models | C700D5 | Cummins Inc.

C700D5

Frequency

50 Hz
Rated for kW kVA
Prime 512 640
Standby 565 706

Product Availability

Asia Pacific

Frequency

50

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

VTA28-G5 - Diesel

Rating

Prime

Standby

Product Type

50Hz Diesel

Type of Enclosure

ISO Container

Unhoused

kW/kVA

500 - 1000 kW/kVA

Prime

512 kW

640 kVA

Standby

565 kW

706 kVA

Contact Sales or find a Location