Generator models | CI 250D5P | Cummins Inc.

CI 250D5P

Frequency

50 Hz
Rated for kW kVA
Prime 200 250

Product Availability

India
QSB4.5G1 - QSB6.7G23 Gensets

Frequency

50

Emission Levels

India CPCB IV+

Engine Model & Fuel Type

QSB6.7-G23 - Diesel

Rating

Prime

Product Type

50Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

kW/kVA

200 - 500 kW/kVA

Prime

200 kW

250 kVA