Generator models | DQCC | Cummins Inc.

DQCC

Frequency

60 Hz

Product Availability

North America
qsk23

Frequency

60

Emission Levels

U.S. EPA, Stationary Emergency Application; Outside of U.S. and E.U. Application

Engine Model & Fuel Type

QSK23 - Diesel

Rating

Standby

Prime

Data Center Continuous

Product Type

Generator Set

Related Models

Frequency (Hz)

60

Fuel Type

Diesel

Prime

680 kW

850 kVA

Standby

750 kW

938 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

545 kW

681 kVA

Standby

600 kW

750 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

725 kW

906 kVA

Standby

800 kW

1000 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Frequency (Hz)

60

Fuel Type

Diesel

Contact Sales or find a Location