Generator models | DQGAB | Cummins Inc.

DQGAB

Frequency

60 Hz
Rated for kW kVA
Prime 1350 1688
Standby 1500 1875

Product Availability

Africa Middle East, Asia Pacific, Latin America, North America

Frequency

60

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

QSK50-G4 NR2 - Diesel

Rating

Prime

Standby

Product Type

60Hz Diesel

Type of Enclosure

Unhoused

kW/kVA

1000 - 2000 kW/kVA

Prime

1350 kW

1688 kVA

Standby

1500 kW

1875 kVA

Contact Sales or find a Location