Quadraulic™ Hydraulic Medium-Duty Disc Brake | Cummins Inc.

Quadraulic™ Disc Brake

Product Availability

North America

Applications

CDBS Bus and Coach
CDBS Truck
quadraulic hydraulic disc brake

The Quadraulic hydraulic disc brake for medium-duty truck and bus applications delivers better stopping performance and reduced downtime. Available in 64 mm and 70 mm piston sizes, these brakes can be packaged with wheels 19.5 inch x 6.75 inch and larger.

Features & Benefits

  • Fixed-mount eliminates slide pin seizing and delivers superior stopping performance
  • Opposing pistons minimize brake drag and maximize fuel economy
  • Quick pad changes reduce service time and prevent incorrect installation or hydraulic hose damage
  • Superior friction materials enhance performance and reduce total cost of ownership
  • Innovative phenolic piston design prevents fluid boil at high rotor temperatures
  • Electro-plated coating protects against external corrosion and internal contamination


To access our complete brochure library, click here.