Meritor XTended Lube Driveline | Cummins Inc.

Meritor XTended Lube Driveline (MXL™)

Product Availability

North America, Latin America

Applications

CDBS Bus and Coach
CDBS Construction and Utility
CDBS Fire and Rescue
CDBS Heavy Haul
CDBS Material Handling
CDBS Mobile Cranes
CDBS Rail Car
CDBS Truck
Defense
MXL Driveline

Meritor XTended Lube Driveline (MXL) offers extended lubrication intervals to reduce operating costs and extend the life of linehaul and city delivery applications. Built with a steel shroud and seal design, the MXL series is more robust than competitive products. It is compatible with industry-standard yokes for improved parts availability and flexibility for aftermarket conversion.

Features & Benefits

  • High-strength tubing offers consistent straightness that delivers optimum performance
  • Improved nitrile seal design protects lubrication from road contaminants
  • Robust bearing retention system with strong clamping force eliminates spinning cups
  • Triple lip seal and protective metal shroud protects and extends U-joint life
  • Lubrication intervals up to 100,000 miles reduces operating and maintenance costs
  • Polyglide nylon coating minimizes axial loads by reducing friction
Model Tubing O.D Inches Wall Thickness Tubing I.D Inches Tubing Weight lb./ft. Swing Diameter Driveline Rating (lb.-ft) Driveline Rating (n-m)
155N 4.00 0.08 3.83 3.48 6.00 3,800 5,152
16MXL 4.00 0.11 3.78 4.53 7.00 6,000 8,135
17MXL 4.095 0.18 3.735 7.53 7.80 10,000 13,558
176MXL 4.095 0.18 3.735 7.53 8.40 12,000 16,270
18MXL 4.59 0.18 4.23 8.49 9.10 16,500 22,371


To access our complete brochure library, click here.