X15 Off-highway | Cummins Inc.

Purposefully powerful

The X15™ Off-highway is part of the Cummins HELM™ fuel agnostic engine platform and provides heavy-duty power for the most demanding construction, agriculture, and industrial applications.

Higher power density

Choose to run on diesel, biofuels, or hydrogen in the future, now with nearly 20 ratings that extend to higher horsepower and torque.

Simpler integration

Smaller size, less weight, and modular component design all with one footprint that can meet global emissions.

Reduced operating costs

Improve the bottom line with better fuel economy, easier maintenance, long life to overhaul and digital telematics.
x15 engine

Explore the features of the Next Gen X15 Off-Highway

Designed to power the most demanding applications in the most extreme environments, the Next Gen X15 delivers lower operating costs and lower emissions than the current Cummins 15L engine - while meeting global emissions.

tractor digitally connected
Digitally enabled

Maximize uptime using Cummins Guidanz® and an INLINE® Bluetooth adapter with a mobile device OR activate cellular connectivity on the X15 for access to Remote Diagnostics and Over-the-Air Software Updates.

Next Gen X15 Off-highway has versatility
to power many applications

 

Excavators, Wheel Loaders, Articulated Dump Truck, Mining Truck, Road Milling Machine, Recyclers and Soil Stabilizers, Air Compressors, Pumps, Cranes, Forestry, Drilling, Crushing, Processing, Ground Support

Your preferred partner, for good reasons

1

million engines produced every year

$ 1

billion dollars invested in R&D annually

194

countries around the world we do business in

76,500

global employees working to power your success

Cummins X15 engine

Next Gen X15 on display at ConExpo

x15 engine with construction equipment

Spotlighting the Next Gen X15 Off-highway engine

Connect with us