Engines | ReCon 6BT/6BTA | Cummins Inc.

ReCon 6BT/6BTA for Marine

Power

152 - 210 hp 113 - 157 kW

Torque

lb-ft 0 N•m

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America, North America

Applications

Marine
Marine - Recreational
Marine - ReCon
Marine - Commercial
Cummins 6BT/6BTA ReCon Marine Engine

134-265 kW | 180-370 hp

  • Built to meet or exceed your engine’s original specifications for performance, reliability and durability
  • Fully remanufactured according to Cummins five-step remanufacturing process
  • Exchange packages to replace Cummins units and repower packages to replace any brand in virtually any boat
  • Covered by a two-year, 2000-hour warranty and backed by Cummins global service network
  • Remanufactured at the Cummins ReCon Engine Plant in San Luis Potosi, Mexico

Commercial Customer Spotlight: ReCon Engine Customer

Specifications
Configuration  In-line, 6 cylinder, 4-stroke diesel
Aspiration Turbocharged (6BT) | Turbocharged/Aftercooled (6BTA)
Displacement 5.9 L (359 in³)
Bore & Stroke 102 x 119 mm (4.02 x 4.72 in)
Fuel System Rotary (6BT) | Inline Injection Pump (6BTA)

 


Product Dimensions and Weight 
 

 

Overall Length

mm (in)

1074

(42.3)

Overall Width

mm (in)

711

(28)

Overall Height

mm (in)

812

(32)

Overall Weight

kg (lb)

465

(1025)

Dimensions may vary based on selected engine configuration.



To access our complete brochure library, click here.
Ratings

Recreational Marine Propulsion Engines (Variable Speed Ratings)

Engine Model

kW

MHP

Engine Speed (RPM)

Rating Definition

Emissions

6BT ReCon

157

220

2600

High Output

IMO 1 | RCD 1

6BTA ReCon

184

250

2600

High Output

Not Certified

6BTA ReCon

194

270

2600

High Output

IMO 1 | RCD 1

6BTA ReCon

214

300

2800

High Output

Not Certified

6BTA ReCon

235

330

2800

High Output

IMO 1 | RCD 1

6BTA ReCon

265

370

3000

High Output

IMO 1 | RCD 1

 

Commercial and Government Marine Propulsion Engines (Variable Speed Ratings)

Engine Model

kW

BHP

Engine Speed (RPM)

Rating Definition

Emissions

6BT ReCon

134

180

2500

Medium Continuous

Not Certified

6BT ReCon

157

210

2600

Intermittent

IMO 1 | EU 3a

6BTA ReCon

194

260

2600

Intermittent

IMO 1 | EU 3a

6BTA ReCon

235

315

2800

Intermittent

IMO 1 | EU 3a

 

For more information on marine ratings, click here. For more on marine emissions information, click here.

 



Efficiency
Performance

or