Engines | ReCon KTA19 | Cummins Inc.

ReCon KTA19 for Marine

Power

425 - 700 hp 317 - 522 kW

Torque

lb-ft 0 N•m

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America, North America

Applications

Marine
Marine - Recreational
Marine - ReCon
Marine - Commercial
ReCon KTA19 for Marine

317-522 kW | 425-700 hp

  • Built to meet or exceed your engine’s original specifications for performance, reliability and durability
  • Fully remanufactured according to Cummins five-step remanufacturing process
  • Covered by a two-year, 2000-hour warranty and backed by Cummins global service network
  • Remanufactured at Seymour Engine Plant in Seymour, IN, U.S.

Commercial Customer Spotlight: ReCon™ Engine Customer

Specifications
Configuration In-line, 6 cylinder, 4-stroke diesel
Aspiration Turbocharged/Aftercooled
Displacement 19 L (1150 in³)
Bore & Stroke 159 x 159 mm (6.25 x 6.25 in)
Fuel System Pressure Time (PT)

 


Product Dimensions and Weight 
 

 

Overall Length

mm (in)

1877

(74)

Overall Width

mm (in)

1003

(40)

Overall Height

mm (in)

1905

(75)

Overall Weight

kg (lb)

2073

(4570)

Dimensions may vary based on selected engine configuration.



To access our complete brochure library, click here.
Ratings

Commercial and Recreational Marine ReCon Engines (Variable Speed Ratings)

Engine Model

kW

MHP

BHP

Engine Speed (RPM)

Rating Definition

Emissions

KT19 ReCon

317

431

425

1800

Continuous

Not Certified

KTA19 ReCon

373

507

500

1800

Continuous

Not Certified

KTA19 ReCon

410

558

550

2100

Medium Continuous

Not Certified

KTA19 ReCon

447

608

600

1800

Continuous

Not Certified

KTA19 ReCon

522

710

700

2100

Heavy Duty

Not Certified

For more information on marine ratings, click here. For more on marine emissions information, click here.

Efficiency
Performance

or