Engines | ReCon QSB5.9 | Cummins Inc.

ReCon QSB5.9 for Marine

Power

227 - 472 hp 169 - 352 kW

Torque

lb-ft 0 N•m

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America, North America

Applications

Marine
Marine - Recreational
Marine - ReCon
Marine - Commercial

169-353 kW | 230-480 hp

  • Built to meet or exceed your engine’s original specifications for performance, reliability and durability
  • Fully remanufactured according to Cummins five-step remanufacturing process
  • Exchange packages to replace Cummins units and repower packages to replace any brand in virtually any boat
  • Covered by a two-year, 2000-hour warranty and backed by Cummins global service network
  • Remanufactured at the Cummins ReCon Engine Plant in San Luis Potosi, Mexico.

Commercial Customer Spotlight: ReCon Engine Customer
 

Specifications
Configuration In-line, 6 cylinder, 4-stroke diesel
Aspiration Turbocharged/Aftercooled
Displacement 5.9 L (359 in³)
Bore & Stroke 102 x 120 mm (4.02 x 4.72 in)
Fuel System High Pressure Common Rail (HPCR)


Product Dimensions and Weight 
 

Overall Length

mm (in)

1036

(40.8)

Overall Width

mm (in)

836

(32.9)

Overall Height

mm (in)

831

(32.7)

Overall Weight

kg (lb)

658

(1450)

Dimensions may vary based on selected engine configuration.

 

 

 



To access our complete brochure library, click here.
Ratings

Recreational Marine Propulsion Engines (Variable Speed Ratings)

Engine Model

kW

MHP

Engine Speed (RPM)

Rating Definition

Emissions

QSB5.9 ReCon

169

230

2600

High Output

EPA 2

QSB5.9 ReCon

224

305

2600

High Output

EPA 2

QSB5.9 ReCon

242

330

2800

High Output

EPA 2

QSB5.9 ReCon

261

355

2800

High Output

EPA 2

QSB5.9 ReCon

280

380

3000

High Output

EPA 2

QSB5.9 ReCon

313

425

3000

High Output

EPA 2

QSB5.9 ReCon

325

440

3400

High Output

EPA 2

QSB5.9 ReCon

353

480

3400

High Output

EPA 2

Commercial and Light Duty Marine Propulsion Engines (Variable Speed Ratings)

Engine Model

kW

BHP

Engine Speed (RPM)

Rating Definition

Emissions

QSB5.9 ReCon

169

230

2600

Heavy Duty

EPA 2

QSB5.9 ReCon

224

305

2600

Medium Continuous

EPA 2

QSB5.9 ReCon

261

355

2800

Intermittent

EPA 2

QSB5.9 ReCon

280

380

3000

Government Services

EPA 2

QSB5.9 ReCon

313

425

3000

Government Services

EPA 2

QSB5.9 ReCon

353

480

3400

Government Services

EPA 2

 

 



Efficiency
Performance

or