Generator models | C140D5 | Cummins Inc.

C140D5

Frequency

50 Hz
Rated for kW kVA
Prime 100 125
Standby 110 138

Product Availability

Asia Pacific

Frequency

50

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

6BTAA5.9-G2 - Diesel

Rating

Prime

Standby

Product Type

50Hz Diesel

Type of Enclosure

Unhoused

kW/kVA

25 - 200 kW/kVA

Prime

100 kW

125 kVA

Standby

110 kW

138 kVA

Contact Sales or find a Location