Generator models | C1500D5P | Cummins Inc.

C1500D5P

Frequency

50 Hz
Rated for kW kVA
Prime 1500 1200
Standby 1500 1200
Continuous 1500 1200

Product Availability

India
C1500D5P Generator Set

Frequency

50

Emission Levels

India CPCB IV+

Engine Model & Fuel Type

KTA50-G8 - Diesel

Rating

Prime

Product Type

50Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

kW/kVA

1000 - 2000 kW/kVA

Prime

1500 kW

1200 kVA

Standby

1500 kW

1200 kVA

Continuous

1500 kW

1200 kVA

Connect with us