Generator models | C1800D5P | Cummins Inc.

C1800D5P

Frequency

50 Hz
Rated for kW kVA
Prime 1800 1440
Standby 1800 1440
Continuous 1800 1440

Product Availability

India
C1800D5P Genset

Frequency

50

Emission Levels

India CPCB IV+

Engine Model & Fuel Type

KTA50-G22 - Diesel

Rating

Prime

Product Type

50Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

kW/kVA

1000 - 2000 kW/kVA

Prime

1800 kW

1440 kVA

Standby

1800 kW

1440 kVA

Continuous

1800 kW

1440 kVA