Generator models | C200D5 | Cummins Inc.

C200D5

Frequency

50 Hz
Rated for kW kVA
Prime 145 181
Standby 160 200

Product Availability

Asia Pacific

Frequency

50

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

6CTA8.3-G2 - Diesel

Rating

Prime

Standby

Product Type

50Hz Diesel

Type of Enclosure

Unhoused

kW/kVA

25 - 200 kW/kVA

Prime

145 kW

181 kVA

Standby

160 kW

200 kVA

Contact Sales or find a Location