Generator models | C20D5R | Cummins Inc.

C20D5R

Frequency

50 Hz
Rated for kW kVA
Prime 16 20
Standby 17 22

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America

Frequency

50

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

V2403 - Diesel

Rating

Prime

Standby

Product Type

50Hz Rental - Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

kW/kVA

5 - 25 kW/kVA

Prime

16 kW

20 kVA

Standby

17 kW

22 kVA

Contact Sales or find a Location